Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU 20x5
| Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
| Catalog Number |
002286
|
| EAN |
4015080022862
|
| Product Length/Depth |
20 mm
|
| Product Height |
20 mm
|
| Product Width |
20 mm
|
| Product Weight |
0.175 kg
|
| Compliances |
RoHS conform
|
| Used with |
Cu 20 x 5 mm busbars
Accessory for busbar enclosures Ci insulated enclosure Prepared enclosures |
| Type |
|
| Accessory/spare part type |
Busbar terminals
|
| Width clamp |
38 mm
|
| Busbar thickness - max |
5 mm
|
| Busbar thickness - min |
5 mm
|
| Busbar width - max |
20 mm
|
| Busbar width - min |
20 mm
|
| Conductor cross section - max |
70 mm²
|
| Rated operational current (Ie) - max |
250 A
|
| Functions |
For connection of flat strip or round conductor
|
| Rated operation current (Ie) |
200 A
160 A 250 A 100 A |
| Suitable for |
Round conductor connection
Strip conductor connection Sector conductor connection Flat rail |
| Rated operational current |
250 A
|
| Terminal capacity (flat strip) |
16 mm x 0.8 mm (4x)
9 mm x 0.8 mm (6x) 9 mm x 0.8 mm (3x) 16 mm x 0.8 mm (6x) |
| Terminal capacity (round conductor) |
35 mm² - 70 mm²
35 mm² - 50 mm² |