Download document () of 20
We make what matters work*

002291

Eaton xEnergy Safety Ci LV systems LV switchgear. Spacer, H=25mm raising

General specifications

Product Name
Eaton xEnergy Safety Ci mounting plate spacer
Catalog Number
002291
EAN
4015080022916
Product Length/Depth
20 mm
Product Height
50 mm
Product Width
20 mm
Product Weight
0.013 kg
Compliances
RoHS conform
Certifications
UL/CSA certification not required

Product specifications

Used with
CI insulated enclosure
Basic enclosure
Mounting system
Special features
4 off required for mounting plate, 2 off required for mounting rail
Type
  • Basic enclosure
  • CI insulated enclosure
  • Mounting system
Accessory/spare part type
Accessories for mounting systems
Color
Gray
Increase by spacer
25 mm
Load capacity - max
40 kg
RAL-number
7035
Material
Plastic
Model
Other
Functions
Basic enclosure
For raising the mounting systems

Export product specification