Download document () of 20
We make what matters work*

002295

Eaton xEnergy Safety Ci LV systems LV switchgear. Hank nut, M6

General specifications

Product Name
Eaton xEnergy Safety Ci mounting plate accessory
Catalog Number
002295
EAN
4015080022954
Product Length/Depth
8 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Used with
Mounting system
xEnergy Safety Ci
Basic enclosures
Type
  • Basic enclosures
  • Mounting system
  • xEnergy Safety Ci
Thread size
Other
6 mm
Surface protection
Galvanic/electrolytic zinc plated
Accessory/spare part type
Hank nuts for insulated mounting plates
Material
Steel
Unit type
Modular system
Thread per inch
3
Thread type
M6
Metric

Export product specification