Download document () of 20
We make what matters work*

002305

Eaton xEnergy Safety Ci LV systems LV switchgear. Support brackets, for measuring devices or shroud for protection against accidental contact

General specifications

Product Name
Eaton xEnergy Safety Ci meter enclosure accessory
Catalog Number
002305
EAN
4015080023050
Product Length/Depth
28 mm
Product Height
110 mm
Product Width
20.5 mm
Product Weight
0.049 kg
Compliances
RoHS conform

Product specifications

Used with
Each set consists 4 brackets.
Meters and protective shrouds
Order GA-MS-143 meter shroud separately
Basic enclosure
Fitting of meters
CI insulated enclosure
Type
  • Basic enclosure
  • CI insulated enclosure
  • Fitting of meters
Accessory/spare part type
Set of support brackets
Color
Gray
Unit type
Modular system
RAL-number
7035
Material
Plastic
Model
Other
Functions
Basic enclosure

Export product specification