Download document () of 20
We make what matters work*

002311

Eaton xEnergy Safety Ci LV systems LV switchgear. Gasket, side length 250mm, for enclosure assembly

General specifications

Product Name
Eaton xEnergy Safety Ci gasket
Catalog Number
002311
EAN
4015080023111
Product Length/Depth
20 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure assembly
250 mm (enclosure dimensions)
Basic enclosure
CI insulated enclosure
Accessory for enclosure assembly
Type
  • Accessory for enclosure assembly
  • Basic enclosure
  • CI insulated enclosure
Accessory/spare part type
Gaskets
Color
Black
Unit type
Modular system
RAL-number
0
Material
Other
Model
Other
Functions
Basic enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.