Download document () of 20
We make what matters work*

002312

Eaton xEnergy Safety Ci LV systems LV switchgear. Gasket, side length 375mm, for enclosure assembly

General specifications

Product Name
Eaton xEnergy Safety Ci gasket
Catalog Number
002312
EAN
4015080023128
Product Length/Depth
5 mm
Product Height
125 mm
Product Width
375 mm
Product Weight
0.012 kg
Compliances
RoHS conform

Product specifications

Used with
375 mm (enclosure dimensions)
Enclosure assembly
Basic enclosure
CI insulated enclosure
Accessory for enclosure assembly
Type
  • Accessory for enclosure assembly
  • Basic enclosure
  • CI insulated enclosure
Accessory/spare part type
Gaskets
Color
Black
Unit type
Modular system
RAL-number
0
Material
Other
Model
Other
Functions
Basic enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.