Download document () of 20
We make what matters work*

002315

Eaton xEnergy Safety Ci LV systems LV switchgear. Coupling piece, enclosure with flange

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure connection kit
Catalog Number
002315
EAN
4015081995417
Product Length/Depth
27 mm
Product Height
14 mm
Product Width
16 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Used with
K-CI required
Enclosure assembly and flange connection,
Type
  • Accessory for enclosure assembly
  • Basic enclosures
  • Ci insulated enclosure
Accessory/spare part type
Coupling piece
Color
Gray
Unit type
Modular system
RAL-number
7035
Material
Plastic
Model
Components for lace up technique
Functions
Basic enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.