Download document () of 20
We make what matters work*

002319

Eaton xEnergy Safety Ci LV systems LV switchgear. Flange adapter for CI enclosure

General specifications

Product Name
Eaton xEnergy Safety Ci flange plate
Catalog Number
002319
EAN
4015080023197
Product Length/Depth
7 mm
Product Height
103 mm
Product Width
94 mm
Product Weight
0.063 kg
Compliances
RoHS conform

Product specifications

Used with
Basic enclosure
Accessory for enclosure assembly
CI insulated enclosure
Type
  • Accessory for enclosure assembly
  • Basic enclosure
  • CI insulated enclosure
Accessory/spare part type
Flange adapter
Color
Gray
Unit type
Modular system
RAL-number
7035
Material
Plastic
Model
Other
Functions
For connecting enclosures with sides of different lengths
Basic enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.