Download document () of 20
We make what matters work*

002320

Eaton xEnergy Safety Ci LV systems LV switchgear. Support bracket for busbar supports, last enclosure

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
002320
EAN
4015080023203
Product Length/Depth
30 mm
Product Height
40 mm
Product Width
15 mm
Product Weight
0.027 kg
Compliances
RoHS conform

Product specifications

Used with
SH1603/4
SH0635/3
SH0635/4
SH1005/4
Modular busbar system
Prepared enclosures
xEnergy Safety Ci
Type
  • Modular busbar system
  • Prepared enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Other
Support bracket for busbar supports
Accessory
Spare part
Unit type
Modular system
Functions
To secure busbar supports in the first and last enclosures when using busbar links and transport splits
Prepared enclosure
Accessory
Suitable for
Securing busbar supports in the first and last enclosures when using busbar links and transport splits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.