Download document () of 20
We make what matters work*

002323
SVCU20X5

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar bracing

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
002323
EAN
4015080023234
Product Length/Depth
10 mm
Product Height
250 mm
Product Width
50 mm
Product Weight
0.011 kg
Compliances
RoHS conform

Product specifications

Used with
Ci insulated enclosure
Modular busbar system
Prepared enclosures
Type
  • Ci insulated enclosure
  • Modular busbar system
  • Prepared enclosures
Accessory/spare part type
Other
Busbar bracing
Unit type
Modular system
Functions
Prepared enclosure
Flush mounting in the centre between two SH0635/... busbar supports when fitting RS...3-50 busbar mounting fuses on 20 mm x 5 mm Cu bars
Suitable for
Flush mounting in the centre between two SH0635/... busbar supports when fitting RS...3-50 busbar mounting fuses on 20 mm x 5 mm Cu bars

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.