Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU 20x5(x10)
| Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
| Catalog Number |
002325
|
| EAN |
4015080023258
|
| Product Length/Depth |
40 mm
|
| Product Height |
30 mm
|
| Product Width |
40 mm
|
| Product Weight |
0.07 kg
|
| Compliances |
RoHS conform
|
| Used with |
Cu 20 x 5 mm busbars
Cu 20 x 10 mm busbars Accessory panel building Prepared enclosures Ci insulated enclosure Accessory for busbar enclosures |
| Type |
|
| Accessory/spare part type |
Ultra-flat busbar terminals
Busbar terminals |
| Width clamp |
31 mm
|
| Busbar thickness - max |
10 mm
|
| Busbar thickness - min |
5 mm
|
| Busbar width - max |
20 mm
|
| Busbar width - min |
20 mm
|
| Conductor cross section - max |
124 mm²
|
| Rated operational current (Ie) - max |
400 A
|
| Functions |
Terminal for flat strip
|
| Rated operation current (Ie) |
250 A
200 A 400 A 100 A 160 A |
| Suitable for |
Round conductor connection
Flat rail Strip conductor connection |
| Rated operational current |
400 A
|
| Terminal capacity (flat strip) |
16 mm x 0.8 mm (6x)
9 mm x 0.8 mm (3x) 16 mm x 0.8 mm (4x) 9 mm x 0.8 mm (6x) 16 mm x 0.8 mm (10x) |
| Terminal capacity (round conductor) |
1.5 mm² - 10 mm²
1.5 mm² - 6 mm² |