Download document () of 20
We make what matters work*
To be discontinued

002328
KP-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Bracket, for enclosure cross web

General specifications

Product Name
Eaton xEnergy Safety Ci other accessory
Catalog Number
002328
EAN
4015080023289
Product Length/Depth
30 mm
Product Height
97 mm
Product Width
96 mm
Product Weight
0.095 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.