Download document () of 20
We make what matters work*

002330

Eaton xEnergy Safety Ci LV systems LV switchgear. Coupling piece, enclosure with enclosure

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile fixing element
Catalog Number
002330
EAN
4015080023302
Product Length/Depth
7 mm
Product Height
16 mm
Product Width
37 mm
Product Weight
5 g
Compliances
RoHS conform

Product specifications

Used with
For enclosure assembly at transport splits
For the connection of distribution boards and for transport units
Ci insulated enclosure
Accessory
Distribution board assembly
Special features
Including fixing sundries
Type
  • Accessory
  • Ci insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Assembly bracket
Color
Other
RAL-number
7035
Material
Steel
Model
Coupling piece, top
Functions
Distribution board assembly

Export product specification