Download document () of 20
We make what matters work*

002513

Eaton Moeller® series T3 Changeover switch, 32 A, flush mounting, 4 contact units, Contacts: 8, 90 °, maintained, 0 (Off) position, 1-0-2, Design number 8294

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
002513
EAN
4015080025139
Product Length/Depth
114 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.252 kg
Certifications
UL
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
CE
IEC/EN 60947
UL File No.: E36332
CSA File No.: 012528
VDE 0660
CSA Class No.: 3211-05
UL Category Control No.: NLRV
CSA
CSA-C22.2 No. 94
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification