Download document () of 20
We make what matters work*

003071

Eaton Moeller series T3 Changeover switch, 32 A, Flush mounting, 2 contact unit(s), Contacts: 4, Maintained, 0-1-0-1, Design: 8060

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
003071
EAN
4015080030713
Product Length/Depth
91 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.172 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
CE
IEC/EN 60947
CSA Class No.: 3211-05
VDE 0660
UL Category Control No.: NLRV
UL
CSA-C22.2 No. 94
UL 60947-4-1
IEC/EN 60204
CSA File No.: 012528
CSA
IEC/EN 60947-3
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification