Download document () of 20
We make what matters work*

003079

Eaton Moeller® series T3 Changeover switch, 32 A, center mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8213

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
003079
EAN
4015080030799
Product Length/Depth
136 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.28 kg
Certifications
CE
CSA-C22.2 No. 94
CSA
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
IEC/EN 60947-3
UL File No.: E36332
VDE 0660
UL
CSA File No.: 012528
CSA Class No.: 3211-05
IEC/EN 60204
UL 60947-4-1
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification