Download document () of 20
We make what matters work*

003171

Eaton Moeller® series T3 Main switch, T3, 32 A, flush mounting, 5 contact unit(s), 9-pole, STOP function, With black rotary handle and locking ring

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
003171
EAN
4015080031710
Product Length/Depth
150 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.668 kg
Certifications
UL File No.: E36332
CSA Class No.: 3211-05
CSA-C22.2 No. 94
UL
CSA File No.: 012528
VDE 0660
CSA-C22.2 No. 60947-4-1-14
CSA
IEC/EN 60947-3
IEC/EN 60204
UL 60947-4-1
UL Category Control No.: NLRV
CE
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification