Download document () of 20
We make what matters work*

003191

Eaton Moeller series T0 Changeover switch, 20 A, Flush mounting, 2 contact unit(s), Contacts: 4, Maintained/momentary, HAND>0-AUTO, Design: 15435

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
003191
EAN
4015080031918
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
IEC/EN 60947
VDE 0660
CSA File No.: 012528
IEC/EN 60947-3
CSA-C22.2 No. 94
CE
CSA-C22.2 No. 60947-4-1-14
CSA Class No.: 3211-05
UL Category Control No.: NLRV
UL File No.: E36332
CSA
IEC/EN 60204
UL
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification