Download document () of 20
We make what matters work*

003195

Eaton Moeller series T0 Changeover switch, 20 A, Service distribution board mounting, 2 contact unit(s), Contacts: 4, Maintained/momentary, HAND>0-AUTO, Design: 15435

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
003195
EAN
4015080031956
Product Length/Depth
92 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.12 kg
Certifications
CSA
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
IEC/EN 60204
CSA-C22.2 No. 94
UL
UL File No.: E36332
CE
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA Class No.: 3211-05
IEC/EN 60947
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.