Download document () of 20
We make what matters work*

003197

Eaton Moeller® series P1 On-Off switch, P1, 32 A, flush mounting, 3 pole, Emergency switching off function, with red thumb grip and yellow front plate

General specifications

Product Name
Eaton Moeller® series P1 On-off switch
Catalog Number
003197
EAN
4015080031970
Product Length/Depth
95 mm
Product Height
70 mm
Product Width
49 mm
Product Weight
0.143 kg
Certifications
CSA Class No.: 3211-05
UL 60947-4-1
CE
UL Category Control No.: NLRV
VDE 0660
IEC/EN 60947
CSA-C22.2 No. 94
CSA
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL
CSA File No.: 012528
IEC/EN 60204
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.