Download document () of 20

003910

Eaton Moeller® series T3 On-Off switch, T3, 32 A, rear mounting, 11 contact unit(s), 22-pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T3 On-off switch
Catalog Number
003910
EAN
4015080039105
Product Length/Depth
236 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.566 kg
Certifications
CSA
CSA Class No.: 3211-05
UL Category Control No.: NLRV
CE
CSA-C22.2 No. 94
UL
UL 60947-4-1
CSA File No.: 012528
IEC/EN 60947
VDE 0660
IEC/EN 60204
UL File No.: E36332
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification