Download document () of 20
We make what matters work*

004110

Eaton Moeller® series T3 Star-delta switch, 32 A, flush mounting, 5 contact units, Contacts: 10, 60 °, maintained, 0 (Off) position, spring-return, B>0-Y-D, Design no. 15892

General specifications

Product Name
Eaton Moeller® series T3 Star-delta switch
Catalog Number
004110
EAN
4015080041108
Product Length/Depth
125 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.292 kg
Certifications
CSA File No.: 012528
CE
UL File No.: E36332
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
VDE 0660
IEC/EN 60947
IEC/EN 60204
CSA Class No.: 3211-05
IEC/EN 60947-3
UL Category Control No.: NLRV
CSA
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification