Download document () of 20
We make what matters work*

004225

Eaton Moeller® series T3 On-Off switch, T3, 32 A, flush mounting, 6 contact unit(s), 6 pole, Emergency switching off function, with red thumb grip and yellow front plate

General specifications

Product Name
Eaton Moeller® series T3 On-off switch
Catalog Number
004225
EAN
4015080042259
Product Length/Depth
137 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.332 kg
Certifications
CE
UL File No.: E36332
CSA File No.: 012528
IEC/EN 60947-3
UL Category Control No.: NLRV
VDE 0660
IEC/EN 60947
UL
CSA Class No.: 3211-05
CSA-C22.2 No. 94
IEC/EN 60204
CSA
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification