Download document () of 20
We make what matters work*

005093

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Copper busbar, 12x5x2250mm, tinned

General specifications

Product Name
Eaton xEffect SASY 60i copper busbar flat
Catalog Number
005093
EAN
4015080050933
Product Length/Depth
2250 mm
Product Height
5 mm
Product Width
12 mm
Product Weight
1.21 kg
Compliances
RoHS conform
Certifications
EN 13061

Product specifications

Used with
SH0165/2
Compact system
60 mm system
Modular busbar system
Accessory panel building
General switchboard accessory
System for flat busbars
Special features
Flat copper busbars
Type
  • 60 mm system
  • Accessory panel building
  • Compact system
  • General switchboard accessory
  • Modular busbar system
  • System for flat busbars
Accessory/spare part type
Flat copper bars
Surface finishing
Tinned
Surface protection
Tinned
Unit type
Modular system
Nominal current
160 A
Distance between busbar centers
60 mm
Functions
Prepared enclosure
Flat busbar
System for flat busbars
Rated operation current (Ie)
160 A
Material
Copper, tinned
Model
Flat
Uninterrupted current (Iu) of bar
520 A (20 x 10 mm, Tu=35 °C and Ts=65 °C)
320 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
360 A (12 x 10 mm, Tu=35 °C and Ts=65 °C)
450 A (30 x 5 mm, Tu=35 °C and Ts=65 °C)
200 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
630 A (30 x 10 mm, Tu=35 °C and Ts=65 °C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.