Download document () of 20
We make what matters work*

005511

Eaton Moeller® series T3 Multi-speed switch, 32 A, flush mounting, 7 contact units, Contacts: 14, 60 °, maintained, 0 (Off) position, 0-1-2-3, Design number 189

General specifications

Product Name
Eaton Moeller® series T3 Multi-speed switch
Catalog Number
005511
EAN
4015080055112
Product Length/Depth
148 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.372 kg
Certifications
CSA
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CSA File No.: 012528
UL File No.: E36332
IEC/EN 60947
IEC/EN 60947-3
UL
CSA Class No.: 3211-05
IEC/EN 60204
CE
UL 60947-4-1
CSA-C22.2 No. 94
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification