Download document () of 20
We make what matters work*

007466

Eaton breaker. Copper busbar, 20x5x2250mm, tinned

General specifications

Product Name
Eaton xEffect SASY 60i copper busbar flat
Catalog Number
007466
EAN
4015080074663
Product Length/Depth
2250 mm
Product Height
5 mm
Product Width
20 mm
Product Weight
2.01 kg
Compliances
RoHS conform
Certifications
UL Listed
EN 13061

Product specifications

Used with
SH0632
SH0635/4
System for flat busbars
60 mm system
Accessory panel building
Modular busbar system
General switchboard accessory
Special features
Flat copper busbars
Type
  • 60 mm system
  • Accessory panel building
  • General switchboard accessory
  • Modular busbar system
  • System for flat busbars
Accessory/spare part type
Flat copper bars
Surface finishing
Tinned
Surface protection
Tinned
Unit type
Modular system
Ambient operating temperature - max
35 °C
Nominal current
250 A
Distance between busbar centers
60 mm
Functions
Flat busbar
Prepared enclosure
System for flat busbars
Rated operation current (Ie)
250 A
Material
Copper, tinned
Model
Flat
Uninterrupted current (Iu) of bar
630 A (30 x 10 mm, Tu=35 °C and Ts=65 °C)
200 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
520 A (20 x 10 mm, Tu=35 °C and Ts=65 °C)
320 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
360 A (12 x 10 mm, Tu=35 °C and Ts=65 °C)
450 A (30 x 5 mm, Tu=35 °C and Ts=65 °C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.