Download document () of 20
We make what matters work*

008262

Eaton Moeller® series T0 Main switch, T0, 20 A, flush mounting, 4 contact unit(s), 7-pole, STOP function, With black rotary handle and locking ring

General specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
008262
EAN
4015080082620
Product Length/Depth
130 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.166 kg
Certifications
IEC/EN 60947-3
CE
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
UL Category Control No.: NLRV
CSA File No.: 012528
UL 60947-4-1
VDE 0660
IEC/EN 60947
IEC/EN 60204
UL File No.: E36332
CSA
CSA Class No.: 3211-05
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.