Download document () of 20
We make what matters work*

008965

Eaton Moeller® series T3 Main switch, T3, 32 A, flush mounting, 4 contact unit(s), 8-pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
008965
EAN
4015080089650
Product Length/Depth
139 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.282 kg
Certifications
CSA-C22.2 No. 94
CSA File No.: 012528
CSA
UL File No.: E36332
IEC/EN 60204
VDE 0660
IEC/EN 60947-3
IEC/EN 60947
CSA Class No.: 3211-05
UL
UL Category Control No.: NLRV
CE
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification