Download document () of 20
We make what matters work*

009046

Eaton Moeller® series T0 On-Off switch, T0, 20 A, flush mounting, 1 contact unit(s), 2 pole, Emergency switching off function, with red thumb grip and yellow front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
009046
EAN
4015080090465
Product Length/Depth
65 mm
Product Height
65 mm
Product Width
75 mm
Product Weight
0.085 kg
Certifications
IEC/EN 60947-3
VDE 0660
CE
CSA
CSA File No.: 012528
IEC/EN 60947
UL File No.: E36332
UL 60947-4-1
IEC/EN 60204
UL Category Control No.: NLRV
CSA-C22.2 No. 94
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification