Download document () of 20
We make what matters work*

009068

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 1 contact unit(s), Contacts: 2, Maintained, 1-2, Design: 15002

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
009068
EAN
4015080090687
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
VDE 0660
CSA-C22.2 No. 94
UL
CSA File No.: 012528
UL 60947-4-1
CSA
IEC/EN 60947
UL File No.: E36332
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
IEC/EN 60204
CE
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification