Download document () of 20
We make what matters work*

009092

Eaton Moeller® series T0 Series switch, 20 A, flush mounting, 1 contact unit, Contacts: 2, 90 °, maintained, 0 (Off) position, 0-1-1+2-2, Design number 15046

General specifications

Product Name
Eaton Moeller® series T0 Series switch
Catalog Number
009092
EAN
4015080090922
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
CE
IEC/EN 60204
IEC/EN 60947
UL Category Control No.: NLRV
UL
CSA File No.: 012528
UL File No.: E36332
UL 60947-4-1
CSA Class No.: 3211-05
CSA
VDE 0660
CSA-C22.2 No. 94
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification