Download document () of 20
We make what matters work*

009093

Eaton Moeller® series T0 Series switches, T0, 20 A, center mounting, 1 contact unit(s), Contacts: 2, 90 °, maintained, With 0 (Off) position, 0-1-1+2-2, Design number 15046

General specifications

Product Name
Eaton Moeller® series T0 Series switch
Catalog Number
009093
EAN
4015080090939
Product Length/Depth
96 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.101 kg
Certifications
CSA File No.: 012528
IEC/EN 60947-3
CE
CSA
IEC/EN 60204
UL
CSA Class No.: 3211-05
CSA-C22.2 No. 94
UL File No.: E36332
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
VDE 0660
UL 60947-4-1
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification