Download document () of 20
We make what matters work*

009194

Eaton Moeller series T0 On switch, 20 A, Flush mounting, 1 contact unit(s), Contacts: 1, Momentary, 0<1, Design: 15301

General specifications

Product Name
Eaton Moeller® series T0 On switch
Catalog Number
009194
EAN
4015080091943
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
UL
CE
CSA File No.: 012528
IEC/EN 60947
CSA Class No.: 3211-05
UL Category Control No.: NLRV
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
IEC/EN 60204
IEC/EN 60947-3
UL 60947-4-1
CSA
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification