Download document () of 20
We make what matters work*

009206
T0-1-15311/E

Eaton Moeller series T0 On switch, 20 A, Flush mounting, 1 contact unit(s), Contacts: 1, Momentary, STOP

General specifications

Product Name
Eaton Moeller® series T0 On switch
Catalog Number
009206
EAN
4015080092063
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
CSA Class No.: 3211-05
IEC/EN 60204
IEC/EN 60947-3
CSA-C22.2 No. 94
UL Category Control No.: NLRV
UL File No.: E36332
CSA File No.: 012528
VDE 0660
CE
UL
CSA
UL 60947-4-1
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification