Download document () of 20
We make what matters work*

009270

Eaton Moeller series T0 ON-OFF switch, 20 A, Service distribution board mounting, 1 contact unit(s), Contacts: 1, Maintained, STOP-START, Design: 15411

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
009270
EAN
4015080092704
Product Length/Depth
82 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.106 kg
Certifications
IEC/EN 60204
CE
CSA File No.: 012528
UL
UL Category Control No.: NLRV
UL 60947-4-1
CSA
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
VDE 0660
UL File No.: E36332
IEC/EN 60947
CSA Class No.: 3211-05
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification