Download document () of 20
We make what matters work*

009394

Eaton Moeller® series T0 Control switch, Contacts: 1, 20 A, front plate: 0-1-0-1, 90 °, rear mounting, Basic switch

General specifications

Product Name
Eaton Moeller® series T0 Control switch
Catalog Number
009394
EAN
4015080093947
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.07 kg
Certifications
CE

Export product specification