Download document () of 20
We make what matters work*

009559
T0-1-8218/Z

Eaton Moeller® series T0 Changeover switch, 20 A, rear mounting, 1 contact unit, Contacts: 2, 90 °, maintained, 0 (Off) position, 1-0-2, Design number 8218

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
009559
EAN
4015080095590
Product Length/Depth
118 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.112 kg
Certifications
CSA-C22.2 No. 94
UL File No.: E36332
IEC/EN 60947
VDE 0660
UL 60947-4-1
CSA
CSA Class No.: 3211-05
CSA File No.: 012528
IEC/EN 60947-3
UL Category Control No.: NLRV
UL
CE
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification