Download document () of 20
We make what matters work*

009632

Eaton Moeller® series T3 Changeover switch, 32 A, flush mounting, 1 contact unit, Contacts: 2, 45 °, momentary, 0 (Off) position, spring-return to 0, 2>0<1, Design no. 8214

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
009632
EAN
4015080096320
Product Length/Depth
79 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.11 kg
Certifications
UL 60947-4-1
UL File No.: E36332
CE
VDE 0660
CSA
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60947
IEC/EN 60947-3
UL
IEC/EN 60204
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification