Download document () of 20
We make what matters work*

009796

Eaton Moeller® series T0 Step switch, 20 A, center mounting, 1 contact unit, Contacts: 2, 45 °, maintained, 0 (Off) position, 0-3, Design number 8330

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
009796
EAN
4015080097969
Product Length/Depth
96 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.101 kg
Certifications
UL File No.: E36332
CSA
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL
CE
UL Category Control No.: NLRV
VDE 0660
IEC/EN 60204
IEC/EN 60947
CSA-C22.2 No. 94
CSA File No.: 012528
UL 60947-4-1
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification