Download document () of 20
We make what matters work*

009846

Eaton Moeller series T0 Changeover switch, 20 A, Flush mounting, 1 contact unit(s), Contacts: 2, Momentary, 2>0<1, Design: 9

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
009846
EAN
4015080098461
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
IEC/EN 60204
UL Category Control No.: NLRV
CSA File No.: 012528
CE
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
UL File No.: E36332
CSA-C22.2 No. 94
UL
IEC/EN 60947
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification