Download document () of 20
We make what matters work*

009853
T0-1-91/XZ

Eaton Moeller® series T0 Control switch, Contacts: 2, 20 A, 60 °, rear mounting, Basic switch

General specifications

Product Name
Eaton Moeller® series T0 Control switch
Catalog Number
009853
EAN
4015080098539
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.07 kg
Certifications
CE

Export product specification