Download document () of 20
We make what matters work*

010371

Eaton Moeller® series T0 Changeover switch, 20 A, flush mounting, 4 contact units, Contacts: 8, 90 °, maintained, 0 (Off) position, 1-0-2, Design number 8294

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
010371
EAN
4015080103714
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
CSA File No.: 012528
CSA Class No.: 3211-05
UL 60947-4-1
UL Category Control No.: NLRV
IEC/EN 60947-3
UL
IEC/EN 60204
VDE 0660
CSA
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CE
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification