Download document () of 20
We make what matters work*

010785

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Conversion kit for K2x240/ for auxiliary conductor 2.5mm�

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
010785
EAN
4015080107859
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.14 kg
Compliances
RoHS conform

Product specifications

Used with
For a control circuit cable
K2X240/…
Accessory/spare part type
Terminal accessories
Conversion kits for terminals 160 – 1000 A
Other
Accessory
Functions
Accessory
Type
General switchboard accessory
Special features
  • M4 screw with pressure plate
  • Terminal capacity 0.5 - 2.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.