Download document () of 20
We make what matters work*

011145

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 2 contact unit(s), Contacts: 3, Maintained, 1-3, Design: 148

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
011145
EAN
4015080111450
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
IEC/EN 60947-3
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60204
IEC/EN 60947
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
CSA
CE
VDE 0660
UL
UL File No.: E36332
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification