Download document () of 20
We make what matters work*

011153

Eaton Moeller series T0 Step switch, 20 A, Center mounting, 2 contact unit(s), Contacts: 4, Maintained, 1-4, Design: 149

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
011153
EAN
4015080111535
Product Length/Depth
106 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.124 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
CE
IEC/EN 60947-3
UL File No.: E36332
CSA Class No.: 3211-05
CSA-C22.2 No. 94
IEC/EN 60204
VDE 0660
UL
UL Category Control No.: NLRV
UL 60947-4-1
CSA File No.: 012528
CSA
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification