Download document () of 20
We make what matters work*

011217

Eaton Moeller series T0 Step switch, 20 A, Service distribution board mounting, 2 contact unit(s), Contacts: 3, Maintained, 0-3, Design: 15052

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
011217
EAN
4015080112174
Product Length/Depth
92 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.12 kg
Certifications
IEC/EN 60947
UL Category Control No.: NLRV
CSA Class No.: 3211-05
IEC/EN 60204
UL
CE
CSA-C22.2 No. 94
UL 60947-4-1
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
CSA
CSA File No.: 012528
UL File No.: E36332
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification