Download document () of 20
We make what matters work*

011290

Eaton Moeller® series T0 Ammeter selector switch, 20 A, flush mounting, 2 contact units, Contacts: 4, 90 °, maintained, 0 (Off) position, 1-0-2-0, Design no. 15170

General specifications

Product Name
Eaton Moeller® series T0 Ammeter selector switch
Catalog Number
011290
EAN
4015080112907
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
CSA
CE
CSA Class No.: 3211-05
IEC/EN 60947
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
UL File No.: E36332
CSA File No.: 012528
IEC/EN 60947-3
UL Category Control No.: NLRV
IEC/EN 60204
CSA-C22.2 No. 94
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification