Download document () of 20
We make what matters work*

011360

Eaton Moeller series T0 ON-OFF button, 20 A, Flush mounting, 2 contact unit(s), Contacts: 4, Momentary, STOP>I

General specifications

Product Name
Eaton Moeller® series T0 Accessory ON OFF button
Catalog Number
011360
EAN
4015080113607
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
VDE 0660
CE
UL
UL Category Control No.: NLRV
CSA
CSA-C22.2 No. 94
UL 60947-4-1
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CSA File No.: 012528
IEC/EN 60947-3
IEC/EN 60204
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification