Download document () of 20
We make what matters work*

011558

Eaton Moeller® series T0 Multi-speed switch, 20 A, flush mounting, 2 contact units, Contacts: 4, 90 °, maintained, 1-2, Design number 39

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
011558
EAN
4015080115588
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
CSA
IEC/EN 60204
UL Category Control No.: NLRV
UL File No.: E36332
IEC/EN 60947
IEC/EN 60947-3
UL
CE
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
CSA File No.: 012528
CSA Class No.: 3211-05
VDE 0660
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification