Download document () of 20
We make what matters work*

011657

Eaton Moeller series T0 Revolving contact, 20 A, Flush mounting, 2 contact unit(s), Contacts: 4, Momentary, 1>0<2, Design: 8120

General specifications

Product Name
Eaton Moeller® series T0 Accessory Revolving contact
Catalog Number
011657
EAN
4015080116578
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
VDE 0660
UL
UL 60947-4-1
CE
IEC/EN 60204
IEC/EN 60947-3
CSA Class No.: 3211-05
CSA File No.: 012528
IEC/EN 60947
CSA
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification